AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAV 32 - 6 38 x 5
Selection Nominal diameter 32
Product selection
AFAV 32 - 6 38 x 5
Serie 6000 psi = 41 MPa
1 1/4"
44.5
54
55
38
27
66.7
31.8
96
78
15
37.64 x 3.53
M 14 x 45
1.53
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH