AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAV 19 - 6 26.9 x 5.6
Selection Nominal diameter 19
Product selection
AFAV 19 - 6 26.9 x 5.6
Serie 6000 psi = 41 MPa
3/4"
32.5
41.3
45
28
19
50.8
23.8
72
60
11
24.99 x 3.53
M 10 x 35
0.646
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH