AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAV 127 - 3 133 x 4
Selection Nominal diameter 127
Product selection
AFAV 127 - 3 133 x 4
Serie 3000 psi = 21 MPa
5 ''
140.5
152.4
80
50
28
152.4
92
184
180
17.5
136.12 x 3.53
M 16 x 50
4.855
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH
Users Who Downloaded This Product Also Downloaded
Page