1

V-Shaped Angle Iron

Manufacturer AVIC Baoding Xiangyang
Description V-Shaped Angle Iron Z236005
Part number Z236005
Product selection
Selector CODE B (mm) d H (mm) H1 (mm) L (mm) L1 (mm) L2 (mm) WEIGHT (kg)
10 Z236005 30 15 30 38.1 45 10 22.5 0.1
1 Z236010 30 15 40 48.1 45 10 22.5 0.15
2 Z236015 45 20 40 48.1 52.5 18 30 0.175
3 Z236020 45 20 35 46 52.5 18 30 0.2
4 Z236025 45 30 40 56.21 52.5 15 30 0.34
8 Z236030 45 30 60 76.21 52.5 15 30 0.4
9 Z236035 60 30 45 56.21 52.5 15 30 0.45
5 Z236040 60 30 65 76.21 52.5 15 30 0.6
6 Z236045 75 35 60 69.75 60 15 30 0.8
7 Z236050 75 35 90 99.75 60 15 30 1.05
CODE
B (mm)
d
H (mm)
H1 (mm)
L (mm)
L1 (mm)
L2 (mm)
WEIGHT (kg)
Contact the supplier
AVIC Baoding Xiangyang Baoding Xiangyang is a subsidiary of Aviation Industry Corporation of China (AVIC), founded in 1964,the state-owned large-scale level 2 enterprise, high-tech enterprise, the largest domestic manufacturer of precision modular fixturing systems.
AVIC Baoding Xiangyang Aviation Precision Machinery Co.,Ltd.
中航工业保定向阳航空精密机械有限公司
Users Who Downloaded This Product Also Downloaded
Page