1

Swiveling Clamp (Model-Z5330)

Manufacturer AVIC Baoding Xiangyang
Description Swiveling Clamp Z533005
Part number Z533005
Product selection
Selector Code B H L L1 L2 L3 Weight(kg)
1 Z533005 35 22 136 111 38 28 0.792
2 Z533010 35 25 156 131 50 28 0.795
3 Z533015 40 30 216 191 90 30 1.997
4 Z533020 40 35 276 251 120 30 2.021
Code
B
H
L
L1
L2
L3
Weight(kg)
Contact the supplier
AVIC Baoding Xiangyang Baoding Xiangyang is a subsidiary of Aviation Industry Corporation of China (AVIC), founded in 1964,the state-owned large-scale level 2 enterprise, high-tech enterprise, the largest domestic manufacturer of precision modular fixturing systems.
AVIC Baoding Xiangyang Aviation Precision Machinery Co.,Ltd.
中航工业保定向阳航空精密机械有限公司