1

Platen

Manufacturer AVIC Baoding Xiangyang
Description Platen KG500005
Part number KG500005
Product selection
Selector Code A B C D E F L
1 KG500005 10 20 7 20 10 8 50
2 KG500010 12 25 9 22 13 10 60
3 KG500015 15 30 11 30 15 12 80
4 KG500020 20 40 14 40 21 12 100
5 KG500025 20 40 14 50 21 14 125
6 KG500030 20 40 14 65 21 14 160
7 KG500035 25 50 18 45 26 18 125
8 KG500040 25 50 18 65 26 18 160
9 KG500045 25 50 18 80 26 18 200
10 KG500050 30 60 22 60 30 22 160
11 KG500055 30 60 22 80 30 22 200
12 KG500060 30 70 26 80 35 26 200
13 KG500065 30 70 26 105 35 26 250
14 KG500070 40 80 34 100 45 34 250
15 KG500075 40 80 34 105 45 34 315
Code
A
B
C
D
E
F
L
Contact the supplier
AVIC Baoding Xiangyang Baoding Xiangyang is a subsidiary of Aviation Industry Corporation of China (AVIC), founded in 1964,the state-owned large-scale level 2 enterprise, high-tech enterprise, the largest domestic manufacturer of precision modular fixturing systems.
AVIC Baoding Xiangyang Aviation Precision Machinery Co.,Ltd.
中航工业保定向阳航空精密机械有限公司
Users Who Downloaded This Product Also Downloaded
Page