1

Basis of Angle Iron

Manufacturer AVIC Baoding Xiangyang
Description Basis of Angle Iron KG131005
Part number KG131005
Product selection
Selector Code A B C D E F G H I J WEIGHT
1 KG131005 350 230 100 40 50 16 M12 360 60 36 77
2 KG131010 350 330 150 40 50 16 M12 510 60 54 116
3 KG131015 400 330 150 40 50 16 M12 510 60 54 175
4 KG131020 460 330 150 40 50 16 M12 460 60 64 149
5 KG131025 450 330 150 40 50 16 M12 610 60 88 204
6 KG131030 500 230 100 40 50 16 M12 360 60 54 105
7 KG131035 550 330 150 40 50 16 M12 560 60 100 190
8 KG131040 550 430 200 40 50 16 M12 810 60 150 354
9 KG131045 600 330 150 40 50 16 M12 460 60 88 186
10 KG131050 650 330 150 40 50 16 M12 660 60 144 287
11 KG131055 800 330 150 40 50 16 M12 560 60 150 290
12 KG131060 900 430 200 40 50 16 M12 810 60 225 453
Code
A
B
C
D
E
F
G
H
I
J
WEIGHT
Contact the supplier
AVIC Baoding Xiangyang Baoding Xiangyang is a subsidiary of Aviation Industry Corporation of China (AVIC), founded in 1964,the state-owned large-scale level 2 enterprise, high-tech enterprise, the largest domestic manufacturer of precision modular fixturing systems.
AVIC Baoding Xiangyang Aviation Precision Machinery Co.,Ltd.
中航工业保定向阳航空精密机械有限公司