VERIN*PM 63 N 30

Manufacturer AVENTICS
Description VERIN*PM 63 N 30
Part Number 0 822 010 675
Product selection
Selector Part Number Description Cushioning Stroke (mm) Piston Diameter (mm) Rod Diameter (mm) Double Effect Input Effort at 6 bar (N) Output Effort at 6 bar (N) Rod Thread Connection Detection Type
1 0 822 010 675 VERIN*PM 63 N 30 No 30 63 16 No 422 364 M8 G1/8 Magnetic
Part Number
Description
Cushioning
Stroke (mm)
Piston Diameter (mm)
Rod Diameter (mm)
Double Effect
Input Effort at 6 bar (N)
Output Effort at 6 bar (N)
Rod Thread
Connection
Detection Type
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS