Supply pneumatic module

Manufacturer AVENTICS
Description supply pneumatic module Rp 1/4 Voltage 24V
Part Number R424E05242
Product selection
Selector Part Number Description
1 R424E05242 supply pneumatic module Rp 1/4 Voltage 24V
2 R424E05243 supply pneumatic module Rp 1/2 Voltage 24V
3 R424E05244 supply pneumatic module Rp 1 Voltage 24V
4 R424E05245 supply pneumatic module Rp 1/4 Voltage 110V
5 R424E05246 supply pneumatic module Rp 1/2 Voltage 110V
6 R424E05247 supply pneumatic module Rp 1 Voltage 110V
Part Number
Description
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS