1

Sensor, Series ST6 - 6 mm groove - with cable - without wire end ferrule, tin plated

Manufacturer AVENTICS
Standard ISO 6432
Description Sensor, Series ST6 - 6 mm groove - with cable - without wire end ferrule, tin plated, Cable length L = 3 mm
Part number 0830100629
Product selection
Selector Part No. Type of contact Cable length L (m) DC operating voltage min./max. (V) Operating voltage AC min./max. (V) DC switching current, max. (A) AC switching current, max. (A) Voltage drop U at Imax (V) Protective resistor for reed (Ohm) Max. switching frequency (kHz) Operating current, not switched (mA) Operating current, switched (mA) LED Note
1 0830100629 reed 3 10 / 30 10 / 30 0.13 0.13 I*Rs 15 < 0.3 - < 10 Yellow Protected against polarity reversal
2 0830100630 reed 5 10 / 30 10 / 30 0.13 0.13 I*Rs 15 < 0.3 - < 10 Yellow Protected against polarity reversal
3 R412004575 reed 10 10 / 30 10 / 30 0.13 0.13 I*Rs 15 < 0.3 - < 10 Yellow Protected against polarity reversal
4 0830100631 electronic PNP 3 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Yellow short circuit resistant; Protected against polarity reversal interfaces: without wire end ferrule, tin-plated UL
5 0830100632 electronic PNP 5 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Yellow short circuit resistant; Protected against polarity reversal interfaces: without wire end ferrule, tin-plated UL
6 R412004576 electronic PNP 10 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Yellow short circuit resistant; Protected against polarity reversal interfaces: without wire end ferrule, tin-plated UL
7 0830100633 electronic NPN 3 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Yellow short circuit resistant; Protected against polarity reversal interfaces: without wire end ferrule, tin-plated UL
8 0830100634 electronic NPN 5 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Yellow short circuit resistant; Protected against polarity reversal interfaces: without wire end ferrule, tin-plated UL
Part No.
Type of contact
Cable length L (m)
DC operating voltage min./max. (V)
Operating voltage AC min./max. (V)
DC switching current, max. (A)
AC switching current, max. (A)
Voltage drop U at Imax (V)
Protective resistor for reed (Ohm)
Max. switching frequency (kHz)
Operating current, not switched (mA)
Operating current, switched (mA)
LED
Note
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS