1

Sensor, Series ST6 - 6 mm groove - with cable - Plug, M8, 3-pin, with knurled screw

Manufacturer AVENTICS
Standard ISO 6432
Description Sensor, Series ST6 - 6 mm groove - with cable - Plug, M8, 3-pin, with knurled screw, Cable length L = 0.3 mm
Part number 0830100434
Product selection
Selector Part No. Type of contact Cable length L (m) DC operating voltage min./max. (V) Operating voltage AC min./max. (V) DC switching current, max. (A) AC switching current, max. (A) Voltage drop U at Imax (V) Protective resistor for reed (Ohm) Max. switching frequency (kHz) Operating current, not switched (mA) Operating current, switched (mA) Material Cable Note
1 0830100434 reed 0.3 10 / 30 10 / 30 0.13 0.13 I*Rs 15 < 0.3 - < 10 Polyurethane Protected against polarity reversal
2 0830100436 reed 0.5 10 / 30 10 / 30 0.13 0.13 I*Rs 15 < 0.3 - < 10 Polyurethane Protected against polarity reversal
3 0830100435 electronic PNP 0.3 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Polyurethane short circuit resistant; Protected against polarity reversal interfaces: Plug; M8; 3-pin; with knurled screw
4 0830100437 electronic PNP 0.5 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Polyurethane short circuit resistant; Protected against polarity reversal interfaces: Plug; M8; 3-pin; with knurled screw
5 R412004762 electronic PNP 0.3 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Polyvinylchloride short circuit resistant; Protected against polarity reversal interfaces: Plug; M8; 3-pin; with knurled screw
6 0830100431 electronic NPN 0.3 10 / 30 - 0.1 - ≤ 2.5 - < 1.0 < 20 < 30 Polyurethane short circuit resistant; Protected against polarity reversal interfaces: Plug; M8; 3-pin; with knurled screw
Part No.
Type of contact
Cable length L (m)
DC operating voltage min./max. (V)
Operating voltage AC min./max. (V)
DC switching current, max. (A)
AC switching current, max. (A)
Voltage drop U at Imax (V)
Protective resistor for reed (Ohm)
Max. switching frequency (kHz)
Operating current, not switched (mA)
Operating current, switched (mA)
Material Cable
Note
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS