Safety pressure controller adjusted

Manufacturer AVENTICS
Description Safety pressure controller adjusted 3.9-bar RP 1/4 - 24 volt DIN 43650
Part Number R 424 E20 534
Product selection
Selector Part Number Description Max pressure Precision Output type Connector type Voltage Current type Nb of thresholds
1 R 424 E20 534 Safety pressure controller adjusted 3.9-bar RP 1/4 - 24 volt DIN 43650 16 "+/- 1%" NO + NC M12 24 DC 1
2 R 424 E20 533 Safety pressure controller adjusted 0.9-bar RP 1/4 - 24 volt DIN 43650 16 "+/- 1%" NO + NC M12 24 DC 1
3 R412010717 Pressure controller reglable electric 0.5-16bar RP 1/4 reverser M12 Connector 16 "+/- 1%" NO + NC M12 24 DC 1
Part Number
Description
Max pressure
Precision
Output type
Connector type
Voltage
Current type
Nb of thresholds
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS