Rotary actuator rack and pinion type, built in magnet, double shaft, air cushion, rotation angle 180°, size 40

Manufacturer AVENTICS
Description Rotary actuator rack and pinion type, built in magnet, double shaft, air cushion, rotation angle 180°, size 40
Part Number 0 822 931 205
Product selection
Selector Part Number Description Coupling Rotation angle Couple Max Shaft diam Sensor
1 0 822 931 205 Rotary actuator rack and pinion type, built in magnet, double shaft, air cushion, rotation angle 180°, size 40 G1/4 180 7 17 Yes
Part Number
Description
Coupling
Rotation angle
Couple Max
Shaft diam
Sensor
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS