Pressure controller adjustable electric reverser DIN 43650

Manufacturer AVENTICS
Description Pressure controller adjustable electric 0.5-8bar RP 1/4 reverser DIN 43650
Part Number R 412 010 713
Product selection
Selector Part Number Description Current Nature Number of Threshold Adjustment Range (bar) Precision Max Pressure (bar) Connection Voltage (V) Connector Type Output Type
2 R 412 010 713 Pressure controller adjustable electric 0.5-8bar RP 1/4 reverser DIN 43650 AC / DC 1 16 +/- 1% 16 G1/4 110 30 x 30 NO + NC
Part Number
Description
Current Nature
Number of Threshold
Adjustment Range (bar)
Precision
Max Pressure (bar)
Connection
Voltage (V)
Connector Type
Output Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS