Pressure controller adjustable, M.12 connect output

Manufacturer AVENTICS
Description Pressure controller adjustable electric 0.5-16 bar Rp 1/4 24 volts dc current M.12 connect output 4-20mA
Part Number R412010850
Product selection
Selector Part Number Description Current Nature Number of Threshold Adjustment Range (bar) Precision Max Pressure (bar) Connection Voltage (V) Connector Type Output Type
1 R412010850 Pressure controller adjustable electric 0.5-16 bar Rp 1/4 24 volts dc current M.12 connect output 4-20mA DC 2 16 +/- 1,5% 30 G1/4 24 M12 PNP + ANA
2 R412010857 Pressure controller adjustable electric 0.5-16 bar Rp 1/4 24 volts dc current M.12 connect output TOR DC 1 16 +/- 1,5% 30 G1/4 24 M12 PNP
Part Number
Description
Current Nature
Number of Threshold
Adjustment Range (bar)
Precision
Max Pressure (bar)
Connection
Voltage (V)
Connector Type
Output Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS