Position detector support

Manufacturer AVENTICS
Description Position detector support, for cylinder dia 10
Part Number 1 827 020 296
Product selection
Selector Part Number Description Piston Diameter (mm) Standard
1 1 827 020 296 Position detector support, for cylinder dia 10 10 ISO 6432
2 1 827 020 297 Position detector support, for cylinder dia 12 12 ISO 6432
3 1 827 020 298 Position detector support, for cylinder dia 16 16 ISO 6432
4 1 827 020 299 Position detector support, for cylinder dia 20 20 ISO 6432
5 1 827 020 300 Position detector support, for cylinder dia 25 25 ISO 6432
Part Number
Description
Piston Diameter (mm)
Standard
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS
Users Who Downloaded This Product Also Downloaded
Page