Pneumatic slide valve pneumatic operated -5.3 - Size 1

Manufacturer AVENTICS
Description Pneumatic slide valve pneumatic operated -5.3-Centre closed - Size 1
Part Number 0 820 227 001
Product selection
Selector Part Number Description Open Center Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 0 820 227 001 Pneumatic slide valve pneumatic operated -5.3-Centre closed - Size 1 No 850 5 3 ISO 10 1 Pneumatic Seal
2 0 820 227 002 Pneumatic slide valve pneumatic operated -5.3-Centre opened - Size 1 Yes 850 5 3 ISO 10 1 Pneumatic Seal
Part Number
Description
Open Center
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS