Pneumatic slide valve pneumatic operated -5.2- Monostable spring return- Size 3

Manufacturer AVENTICS
Description Pneumatic slide valve pneumatic operated -5.2- Monostable spring return- Size 3
Part Number 581 313 0000
Omniclass number 23.27.33.17
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 581 313 0000 Pneumatic slide valve pneumatic operated -5.2- Monostable spring return- Size 3 4800 5 2 ISO 10 3 Pneumatic Seal
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS
Users Who Downloaded This Product Also Downloaded
Page