Pneumatic slide valve pneumatic operated -5.2 - Size 01

Manufacturer AVENTICS
Description Pneumatic slide valve pneumatic operated -5.2- Monostable spring return- Size 01
Part Number 0 820 251 002
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 0 820 251 002 Pneumatic slide valve pneumatic operated -5.2- Monostable spring return- Size 01 1000 5 2 ISO 10 01 Pneumatic Seal
2 0 820 251 001 Pneumatic slide valve pneumatic operated -5.2- Monostable spring pneumatic - Size 01 1000 5 2 ISO 10 01 Pneumatic Seal
3 0 820 251 003 Pneumatic slide valve pneumatic operated -5.2- Bistable - Size 01 1000 5 2 ISO 10 01 Pneumatic Seal
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS