Pneumatic slide valve pneumatic operated -5.2- Bistable - Size 3

Manufacturer AVENTICS
Description Pneumatic slide valve pneumatic operated -5.2- Bistable - Size 3
Part Number 581 323 0000
Omniclass number 23.27.33.17
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 581 323 0000 Pneumatic slide valve pneumatic operated -5.2- Bistable - Size 3 4800 5 2 ISO 10 3 Pneumatic Seal
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS