Pneumatic slide valve pneumatic operated 110 Vca -5.2 - Size 02

Manufacturer AVENTICS
Description Pneumatic slide valve pneumatic operated 110 Vca -5.2- Monostable air return- Size 02
Part Number 0 820 038 182
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 0 820 038 182 Pneumatic slide valve pneumatic operated 110 Vca -5.2- Monostable air return- Size 02 450 5 2 ISO 10 02 110 V Seal
2 0 820 038 658 Pneumatic slide valve pneumatic operated 110 Vca -5.2- Bistable - Size 02 450 5 2 ISO 10 02 110 V Seal
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS