Plastic meter of tube Polyamide

Plastic meter of tube Polyamide

Manufacturer AVENTICS
Description plastic meter of tube Polyamide 14 x 1.5
Part Number 1820712114
Omniclass number 23.27.39.00
Product selection
CAD Selector Part Number Description External Diameter (mm) Internal Diameter (mm) Material Max Pressure (bar) Eligible Max Temperature (°C)
No CAD available 1 1820712114 plastic meter of tube Polyamide 14 x 1.5 14 11 Polyamid 15 80
No CAD available 2 1820712113 plastic meter of tube Polyamide 12 x 1.5 12 9 Polyamid 18 80
No CAD available 3 1820712110 plastic meter of tube Polyamide 4 x 0.65 4 2 Polyamid 26 80
No CAD available 4 1820712111 plastic meter of tube Polyamide 6 x 1 6 4 Polyamid 24 80
No CAD available 5 1820712112 plastic meter of tube Polyamide 8 x 1 8 6 Polyamid 22 80
No CAD available 6 1820712115 plastic meter of tube Polyamide 10 x 1.25 10 8 Polyamid 13.5 80
Part Number
Description
External Diameter (mm)
Internal Diameter (mm)
Material
Max Pressure (bar)
Eligible Max Temperature (°C)
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS
Users Who Downloaded This Product Also Downloaded
Page