1

Piston rod nut MR9

Manufacturer AVENTICS
Standard ISO 6432
Description Piston rod nut MR9, M4
Part number 1823300032
Material Steel
Product selection
Selector Part No. KK KV (mm) KW (mm) Material Surface Weight (kg)
1 1823300032 M4 7 2.2 Steel - 0.001
2 1823300033 M6 10 3.2 Steel galvanized 0.004
3 1823300034 M8 13 4 Steel galvanized 0.005
4 1823300020 M10x1,25 17 6 Steel galvanized 0.01
Part No.
KK
KV (mm)
KW (mm)
Material
Surface
Weight (kg)
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS