Isolation valve 2 way 3 ports with locking device

Manufacturer AVENTICS
Description Isolation valve 2 way 3 ports G3.8 1.4 turn operation with locking device
Part Number R412007260
Omniclass number 23.27.33.17
Product selection
Selector Part Number Description Padlockable Number of Orifices Number of Way Connection
1 R412007260 Isolation valve 2 way 3 ports G3.8 1.4 turn operation with locking device Yes 3 2 G3/8
2 R412007261 Isolation valve 2 way 3 ports G1.2 1.4 turn operation with locking device Yes 3 2 G1/2
3 R412009260 Isolation valve 2 way 3 ports G3.4 1.4 turn operation with locking device Yes 3 2 G3/4
4 R412009261 Isolation valve 2 way 3 ports G1 1.4 turn operation with locking device Yes 3 2 G1
Part Number
Description
Padlockable
Number of Orifices
Number of Way
Connection
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS