AVENTICS

"H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing

Manufacturer AVENTICS
Description "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C200
Part Number 0 821 401 233
Product selection
Selector Part Number Description Bore (mm) Stroke (mm) Mounting Standard Bearing Type
1 0 821 401 233 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C200 40 200 H ISO 15552 Smooth
2 0 821 401 243 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C125 50 200 H ISO 15552 Smooth
3 0 821 401 246 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C400 50 400 H ISO 15552 Smooth
Part Number
Description
Bore (mm)
Stroke (mm)
Mounting
Standard
Bearing Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS
Users Who Downloaded This Product Also Downloaded
Page