"H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing

Manufacturer AVENTICS
Description "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C200
Part Number 0 821 401 233
Product selection
Selector Part Number Description Bore (mm) Stroke (mm) Mounting Standard Bearing Type
1 0 821 401 233 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C200 40 200 H ISO 15552 Smooth
2 0 821 401 243 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C125 50 200 H ISO 15552 Smooth
3 0 821 401 246 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C400 50 400 H ISO 15552 Smooth
Part Number
Description
Bore (mm)
Stroke (mm)
Mounting
Standard
Bearing Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS