Selector | Part Number | Description | Bore (mm) | Stroke (mm) | Mounting | Standard | Bearing Type |
---|---|---|---|---|---|---|---|
1 | 0 821 401 270 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA100 C100 | 100 | 100 | H | ISO 15552 | Smooth |
2 | 0 821 401 271 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA100 C200 | 100 | 200 | H | ISO 15552 | Smooth |
3 | 0 821 401 272 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA100 C320 | 100 | 320 | H | ISO 15552 | Smooth |
4 | 0 821 401 273 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA100 C500 | 100 | 500 | H | ISO 15552 | Smooth |
5 | 0 821 401 221 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C100 | 32 | 100 | H | ISO 15552 | Smooth |
6 | 0 821 401 222 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C160 | 32 | 160 | H | ISO 15552 | Smooth |
7 | 0 821 401 223 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C200 | 32 | 200 | H | ISO 15552 | Smooth |
8 | 0 821 401 224 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C250 | 32 | 250 | H | ISO 15552 | Smooth |
9 | 0 821 401 225 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C320 | 32 | 320 | H | ISO 15552 | Smooth |
10 | 0 821 401 226 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C400 | 32 | 400 | H | ISO 15552 | Smooth |
11 | 0 821 401 227 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C500 | 32 | 500 | H | ISO 15552 | Smooth |
12 | 0 821 401 231 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C100 | 40 | 100 | H | ISO 15552 | Smooth |
13 | 0 821 401 232 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C160 | 40 | 160 | H | ISO 15552 | Smooth |
14 | 0 821 401 234 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C250 | 40 | 250 | H | ISO 15552 | Smooth |
15 | 0 821 401 235 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C320 | 40 | 320 | H | ISO 15552 | Smooth |
16 | 0 821 401 236 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C400 | 40 | 400 | H | ISO 15552 | Smooth |
17 | 0 821 401 237 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C500 | 40 | 500 | H | ISO 15552 | Smooth |
18 | 0 821 401 241 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C100 | 50 | 100 | H | ISO 15552 | Smooth |
19 | 0 821 401 242 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C160 | 50 | 160 | H | ISO 15552 | Smooth |
20 | 0 821 401 244 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C250 | 50 | 250 | H | ISO 15552 | Smooth |
21 | 0 821 401 245 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C320 | 50 | 320 | H | ISO 15552 | Smooth |
22 | 0 821 401 247 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C500 | 50 | 500 | H | ISO 15552 | Smooth |
23 | 0 821 401 281 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C100 | 63 | 100 | H | ISO 15552 | Smooth |
24 | 0 821 401 285 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C160 | 63 | 160 | H | ISO 15552 | Smooth |
25 | 0 821 401 282 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C200 | 63 | 200 | H | ISO 15552 | Smooth |
26 | 0 821 401 286 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C250 | 63 | 250 | H | ISO 15552 | Smooth |
27 | 0 821 401 283 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C320 | 63 | 320 | H | ISO 15552 | Smooth |
28 | 0 821 401 287 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C400 | 63 | 400 | H | ISO 15552 | Smooth |
29 | 0 821 401 284 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C500 | 63 | 500 | H | ISO 15552 | Smooth |
30 | 0 821 401 260 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA80 C100 | 80 | 100 | H | ISO 15552 | Smooth |
31 | 0 821 401 261 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA80 C200 | 80 | 200 | H | ISO 15552 | Smooth |
32 | 0 821 401 262 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA80 C320 | 80 | 320 | H | ISO 15552 | Smooth |
33 | 0 821 401 263 | "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA80 C500 | 80 | 500 | H | ISO 15552 | Smooth |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs