"H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing

Manufacturer AVENTICS
Description "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C250
Part Number 0 821 401 224
Product selection
Selector Part Number Description Bore (mm) Stroke (mm) Mounting Standard Bearing Type
1 0 821 401 270 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA100 C100 100 100 H ISO 15552 Smooth
2 0 821 401 271 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA100 C200 100 200 H ISO 15552 Smooth
3 0 821 401 272 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA100 C320 100 320 H ISO 15552 Smooth
4 0 821 401 273 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA100 C500 100 500 H ISO 15552 Smooth
5 0 821 401 221 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C100 32 100 H ISO 15552 Smooth
6 0 821 401 222 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C160 32 160 H ISO 15552 Smooth
7 0 821 401 223 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C200 32 200 H ISO 15552 Smooth
8 0 821 401 224 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C250 32 250 H ISO 15552 Smooth
9 0 821 401 225 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C320 32 320 H ISO 15552 Smooth
10 0 821 401 226 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C400 32 400 H ISO 15552 Smooth
11 0 821 401 227 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA32 C500 32 500 H ISO 15552 Smooth
12 0 821 401 231 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C100 40 100 H ISO 15552 Smooth
13 0 821 401 232 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C160 40 160 H ISO 15552 Smooth
14 0 821 401 234 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C250 40 250 H ISO 15552 Smooth
15 0 821 401 235 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C320 40 320 H ISO 15552 Smooth
16 0 821 401 236 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C400 40 400 H ISO 15552 Smooth
17 0 821 401 237 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA40 C500 40 500 H ISO 15552 Smooth
18 0 821 401 241 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C100 50 100 H ISO 15552 Smooth
19 0 821 401 242 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C160 50 160 H ISO 15552 Smooth
20 0 821 401 244 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C250 50 250 H ISO 15552 Smooth
21 0 821 401 245 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C320 50 320 H ISO 15552 Smooth
22 0 821 401 247 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA50 C500 50 500 H ISO 15552 Smooth
23 0 821 401 281 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C100 63 100 H ISO 15552 Smooth
24 0 821 401 285 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C160 63 160 H ISO 15552 Smooth
25 0 821 401 282 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C200 63 200 H ISO 15552 Smooth
26 0 821 401 286 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C250 63 250 H ISO 15552 Smooth
27 0 821 401 283 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C320 63 320 H ISO 15552 Smooth
28 0 821 401 287 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C400 63 400 H ISO 15552 Smooth
29 0 821 401 284 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA63 C500 63 500 H ISO 15552 Smooth
30 0 821 401 260 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA80 C100 80 100 H ISO 15552 Smooth
31 0 821 401 261 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA80 C200 80 200 H ISO 15552 Smooth
32 0 821 401 262 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA80 C320 80 320 H ISO 15552 Smooth
33 0 821 401 263 "H" Guiding Unit for Pneumatic ISO 15552 cylinder - plain bearing - DIA80 C500 80 500 H ISO 15552 Smooth
Part Number
Description
Bore (mm)
Stroke (mm)
Mounting
Standard
Bearing Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS