1

Guide unit, GH2 - Ø 12 - 25 mm - Linear ball bearing - For standard cylinders ISO 6432

Manufacturer AVENTICS
Standard ISO 6432
Description Guide unit, GH2 - Ø 12 - 25 mm - Linear ball bearing - For standard cylinders ISO 6432, piston diameter = 12 mm
Part number 0821401395
Product selection
Selector Piston Ø (mm) Min. play (radial) (mm) B1 (mm) B2 (mm) B3 (mm) B4 (mm) B5 (mm) B6 (mm) B7 (mm) B8 (mm) D1 H7 (mm) D2 (mm) D3 (mm) D4 (mm) D5 (mm) D6 (mm) D7 (mm) G1 G2 G3 KK L1 (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) L6 (mm) L7 (mm) L8 (mm) L9 (mm) L10 (mm) L11 (mm) L12 (mm) L13 (mm) L14 (mm) L15 (mm) L16 (mm) L17 (mm) SW1 (mm) SW2 (mm) SW3 (mm) T1 (mm) T2 (mm) T3 (mm) T4 (mm)
1 12 1 63 54 32 46 24 27 65 27 16 8 0 5.5 4.5 8 10 M16x1.5 M4 M4 M6 27 15 32.5 11 6.5 37 13 3 52.6 51 133 10 75 30 22 7 18 19 8 4 10.6 0 4.6 8
2 20 1.5 76 68 40 58 38 37 79 37 22 10 11 6.6 5.5 10.5 14.5 M22x1.5 M5 M6 M8 32 20 32.5 15 8.5 58 17 3 71 65 160.5 12 108 34 23 6 22 27 13 5 11 7 5.7 14
3 25 1.5 76 68 40 58 38 37 79 37 22 10 11 6.6 5.5 10.5 14.5 M22x1.5 M5 M6 M10x1.25 32 20 32.5 15 8.5 58 17 3 76 65 160.5 12 108 34 23 6 17 27 13 5 11 7 5.7 14
Piston Ø (mm)
Min. play (radial) (mm)
B1 (mm)
B2 (mm)
B3 (mm)
B4 (mm)
B5 (mm)
B6 (mm)
B7 (mm)
B8 (mm)
D1 H7 (mm)
D2 (mm)
D3 (mm)
D4 (mm)
D5 (mm)
D6 (mm)
D7 (mm)
G1
G2
G3
KK
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
L6 (mm)
L7 (mm)
L8 (mm)
L9 (mm)
L10 (mm)
L11 (mm)
L12 (mm)
L13 (mm)
L14 (mm)
L15 (mm)
L16 (mm)
L17 (mm)
SW1 (mm)
SW2 (mm)
SW3 (mm)
T1 (mm)
T2 (mm)
T3 (mm)
T4 (mm)
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS
Users Who Downloaded This Product Also Downloaded
Page