Filter In line Transparent bowl with protection - Semi-automatic drain - AS3

Manufacturer AVENTICS
Description Filter In line Rp3/8 5µ Transparent bowl with protection - Semi-automatic drain
Part Number R412 007 000
Product selection
Selector Part Number Description Filtration (µm) Mounting Connection Tank Type Bleeding Type
1 R412 007 000 Filter In line Rp3/8 5µ Transparent bowl with protection - Semi-automatic drain 5 In-Line G3/8 Protected Semi-auto
2 R 412 007 003 Filter In line Rp3/8 25-40µ Transparent bowl with protection - Semi-automatic drain 40 In-Line G3/8 Protected Semi-auto
3 R 412 007 009 Filter In line Rp1/2 5µ Transparent bowl with protection - Semi-automatic drain 5 In-Line G1/2 Protected Semi-auto
4 R412007012 Filter In line Rp1/2 25-40µ Transparent bowl with protection - Semi-automatic drain 40 In-Line G1/2 Protected Semi-auto
Part Number
Description
Filtration (µm)
Mounting
Connection
Tank Type
Bleeding Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS