Filter In line Transparent bowl with protection - Semi-automatic drain - AS2

Manufacturer AVENTICS
Description Filter In line Rp1/4 5µ Transparent bowl with protection - Semi-automatic drain
Part Number R412006000
Product selection
Selector Part Number Description Filtration (µm) Mounting Connection Tank Type Bleeding Type
1 R412006000 Filter In line Rp1/4 5µ Transparent bowl with protection - Semi-automatic drain 5 In-Line G1/4 Protected Semi-auto
2 R412006003 Filter In line Rp1/4 25-40µ Transparent bowl with protection - Semi-automatic drain 40 In-Line G1/4 Protected Semi-auto
Part Number
Description
Filtration (µm)
Mounting
Connection
Tank Type
Bleeding Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS