Electropneumatical slide valve 24 Vcc - 5.3 - Size 2

Manufacturer AVENTICS
Description Electropneumatical slide valve 24 Vcc - 5.3 - Centre closed - Size 2
Part Number 0 820 028 278
Omniclass number 23.27.33.17
Product selection
Selector Part Number Description Open Center Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 0 820 028 278 Electropneumatical slide valve 24 Vcc - 5.3 - Centre closed - Size 2 No 2400 5 3 ISO 10 2 24 V Seal
2 0 820 028 378 Electropneumatical slide valve 24 Vcc - 5.3 - Centre opened - Size 2 Yes 1700 5 3 ISO 10 2 24 V Seal
Part Number
Description
Open Center
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS
Users Who Downloaded This Product Also Downloaded
Page