Electropneumatical slide valve 24 Vcc - 5.2 - Size 2

Manufacturer AVENTICS
Description Electropneumatical slide valve 24 Vcc - 5.2 - Monostable spring return- Size 2
Part Number 0 820 025 303
Omniclass number 23.27.33.17
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 0 820 025 303 Electropneumatical slide valve 24 Vcc - 5.2 - Monostable spring return- Size 2 2500 5 2 ISO 10 2 24 V Seal
2 0 820 025 253 Electropneumatical slide valve 24 Vcc - 5.2 - Monostable air return- Size 2 2500 5 2 ISO 10 2 24 V Seal
3 0 820 025 326 Electropneumatical slide valve 24 Vcc - 5.2 - Bistable - Size 2 2500 5 2 ISO 10 2 24 V Seal
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS