Electropneumatical slide valve 24 V - Size 02 - 5.2- Standard flow

Manufacturer AVENTICS
Description Electropneumatical slide valve 24 V - Size 02 - 5.2 - Bistable - with manual commande - Standard flow
Part Number 7472D02834
Omniclass number 23.27.33.17
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 7472D02834 Electropneumatical slide valve 24 V - Size 02 - 5.2 - Bistable - with manual commande - Standard flow 450 5 2 ISO 10 02 24V Seal
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS
Users Who Downloaded This Product Also Downloaded
Page