Electropneumatical slide valve 110Vca - 5.3 - Size 1

Manufacturer AVENTICS
Description Electropneumatical slide valve 110Vca - 5.3 - Centre closed - Size 1
Part Number 0 820 027 006
Product selection
Selector Part Number Description Open Center Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 0 820 027 006 Electropneumatical slide valve 110Vca - 5.3 - Centre closed - Size 1 No 880 5 3 ISO 10 1 110 V Seal
2 0 820 027 030 Electropneumatical slide valve 110Vca - 5.3 - Centre opened - Size 1 Yes 880 5 3 ISO 10 1 110 V Seal
Part Number
Description
Open Center
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS