Electropneumatical slide valve 110 V - Size 01 - 5.3

Manufacturer AVENTICS
Description Electropneumatical slide valve 110 V - Size 01 - 5.3 - Centre closed - with manual commande - Standard flow
Part Number 0 820 052 107
Product selection
Selector Part Number Description Open Center Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 0 820 052 107 Electropneumatical slide valve 110 V - Size 01 - 5.3 - Centre closed - with manual commande - Standard flow No 1000 5 3 ISO 10 01 110 V Seal
2 0 820 052 131 Electropneumatical slide valve 110 V - Size 01 - 5.3 - Centre opened - with manual commande - Standard flow Yes 850 5 3 ISO 10 01 110 V Seal
Part Number
Description
Open Center
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS