Electropneumatical slide valve 110 V - Size 01 - 5.2

Manufacturer AVENTICS
Description Electropneumatical slide valve 110 V - Size 01 - 5.2 - Monostable spring return - with manual commande - Standard flow
Part Number 0 820 051 081
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 0 820 051 081 Electropneumatical slide valve 110 V - Size 01 - 5.2 - Monostable spring return - with manual commande - Standard flow 1000 5 2 ISO 10 01 110 V Seal
2 0 820 051 057 Electropneumatical slide valve 110 V - Size 01 - 5.2 - Monostable air return - with manual commande - Standard flow 1000 5 2 ISO 10 01 110 V Seal
3 0 820 051 507 Electropneumatical slide valve 110 V - Size 01 - 5.2 - Bistable - with manual commande - Standard flow 1000 5 2 ISO 10 01 110 V Seal
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS