ELECTROMAGNETIC SLUICE GATE OF PILOTING - with push manual override

Manufacturer AVENTICS
Description ELECTROMAGNETIC SLUICE GATE OF PILOTING - with push manual override
Part Number 7472 B024 23
Omniclass number 23.27.33.11.11
Product selection
Selector Part Number Description Flow coeficient (Kv) Manual Control Model Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Min Pressure (bar) Power (W) Voltage (V) Connector Type
1 7472 B024 23 ELECTROMAGNETIC SLUICE GATE OF PILOTING - with push manual override 80 Yes 3/2 NC 3 2 CNOMO 10 0 4.4 24 M12
2 7472 B024 24 ELECTROMAGNETIC SLUICE GATE OF PILOTING - with Locked manual override 80 Yes 3/2 NC 3 2 CNOMO 10 0 4.4 24 M12
3 7472 B024 25 ELECTROMAGNETIC SLUICE GATE OF PILOTING - without manual override 80 No 3/2 NC 3 2 CNOMO 10 0 4.4 24 M12
Part Number
Description
Flow coeficient (Kv)
Manual Control
Model
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Min Pressure (bar)
Power (W)
Voltage (V)
Connector Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS
Users Who Downloaded This Product Also Downloaded
Page