Cylinder pneumatic ISO6431 T - ITS Series

Manufacturer AVENTICS
Description Cylinder pneumatic ISO6431 T 160 M 0100 S 220
Part Number 523 763 0200
Product selection
CAD Selector Part Number Description Cushioning Stroke (mm) Piston Diameter (mm) Rod Diameter (mm) Input Effort at 6 bar (N) Output Effort at 6 bar (N) Rod Thread Trunnion Position (XV) (mm) Connection Detection Type
1 523 763 0200 Cylinder pneumatic ISO6431 T 160 M 0100 S 220 Yes 100 160 40 11650 12436 M36 X 2 220 G3/4 Magnetic
2 523 763 0250 Cylinder pneumatic ISO6431 T 160 M 0125 S 232 Yes 125 160 40 11650 12436 M36 X 2 232 G3/4 Magnetic
3 523 763 0320 Cylinder pneumatic ISO6431 T 160 M 0160 S 250 Yes 160 160 40 11650 12436 M36 X 2 250 G3/4 Magnetic
4 523 763 0400 Cylinder pneumatic ISO6431 T 160 M 0200 S 270 Yes 200 160 40 11650 12436 M36 X 2 270 G3/4 Magnetic
5 523 763 0500 Cylinder pneumatic ISO6431 T 160 M 0250 S 295 Yes 250 160 40 11650 12436 M36 X 2 295 G3/4 Magnetic
6 523 763 0640 Cylinder pneumatic ISO6431 T 160 M 0320 S 330 Yes 320 160 40 11650 12436 M36 X 2 330 G3/4 Magnetic
7 523 763 0800 Cylinder pneumatic ISO6431 T 160 M 0400 S 370 Yes 400 160 40 11650 12436 M36 X 2 370 G3/4 Magnetic
8 523 763 1000 Cylinder pneumatic ISO6431 T 160 M 0500 S 420 Yes 500 160 40 11650 12436 M36 X 2 420 G3/4 Magnetic
No CAD available 9 R 480 189 638 Cylinder pneumatic ISO6431 T 160 M 0630 S 485 Yes 630 160 40 11650 12436 M36 X 2 485 G3/4 Magnetic
No CAD available 10 523 763 1600 Cylinder pneumatic ISO6431 T 160 M 0800 S 570 Yes 800 160 40 11650 12436 M36 X 2 570 G3/4 Magnetic
No CAD available 11 523 763 2000 Cylinder pneumatic ISO6431 T 160 M 1000 S 670 Yes 1000 160 40 11650 12436 M36 X 2 670 G3/4 Magnetic
12 523 863 0250 Cylinder pneumatic ISO6431 T 200 M 0125 S 247 Yes 125 200 40 18640 19416 M36 X 2 247 G3/4 Magnetic
13 523 863 0320 Cylinder pneumatic ISO6431 T 200 M 0160 S 265 Yes 160 200 40 18640 19416 M36 X 2 265 G3/4 Magnetic
14 523 863 0400 Cylinder pneumatic ISO6431 T 200 M 0200 S 285 Yes 200 200 40 18640 19416 M36 X 2 285 G3/4 Magnetic
15 523 863 0500 Cylinder pneumatic ISO6431 T 200 M 0250 S 310 Yes 250 200 40 18640 19416 M36 X 2 310 G3/4 Magnetic
16 523 863 0640 Cylinder pneumatic ISO6431 T 200 M 0320 S 345 Yes 320 200 40 18640 19416 M36 X 2 345 G3/4 Magnetic
17 523 863 0800 Cylinder pneumatic ISO6431 T 200 M 0400 S 385 Yes 400 200 40 18640 19416 M36 X 2 385 G3/4 Magnetic
18 523 863 1000 Cylinder pneumatic ISO6431 T 200 M 0500 S 435 Yes 500 200 40 18640 19416 M36 X 2 435 G3/4 Magnetic
No CAD available 19 R 480 189 639 Cylinder pneumatic ISO6431 T 200 M 0630 S 500 Yes 630 200 40 18640 19416 M36 X 2 500 G3/4 Magnetic
No CAD available 20 R 480 189 640 Cylinder pneumatic ISO6431 T 200 M 0800 S 585 Yes 800 200 40 18640 19416 M36 X 2 585 G3/4 Magnetic
No CAD available 21 523 863 2000 Cylinder pneumatic ISO6431 T 200 M 1000 S 685 Yes 1000 200 40 18640 19416 M36 X 2 685 G3/4 Magnetic
Part Number
Description
Cushioning
Stroke (mm)
Piston Diameter (mm)
Rod Diameter (mm)
Input Effort at 6 bar (N)
Output Effort at 6 bar (N)
Rod Thread
Trunnion Position (XV) (mm)
Connection
Detection Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS