Cylinder pneumatic ISO6431 - Through Rod

Manufacturer AVENTICS
Description Cylinder pneumatic ISO6431 T 160 M 0100 D
Part Number R480627322
Product selection
Selector Part Number Description Cushioning Stroke (mm) Piston Diameter (mm) Rod Diameter (mm) Double Effect Input Effort at 6 bar (N) Output Effort at 6 bar (N) Rod Thread Connection Detection Type Rod Type
1 R480627322 Cylinder pneumatic ISO6431 T 160 M 0100 D Yes 100 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
2 R480627323 Cylinder pneumatic ISO6431 T 160 M 0125 D Yes 125 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
3 R480627324 Cylinder pneumatic ISO6431 T 160 M 0160 D Yes 160 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
4 R480627325 Cylinder pneumatic ISO6431 T 160 M 0200 D Yes 200 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
5 R480627326 Cylinder pneumatic ISO6431 T 160 M 0250 D Yes 250 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
6 R480627327 Cylinder pneumatic ISO6431 T 160 M 0320 D Yes 320 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
7 R480627328 Cylinder pneumatic ISO6431 T 160 M 0400 D Yes 400 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
8 R480627329 Cylinder pneumatic ISO6431 T 160 M 0500 D Yes 500 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
9 R480633674 Cylinder pneumatic ISO6431 T 160 M 0630 D Yes 630 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
10 R480631081 Cylinder pneumatic ISO6431 T 160 M 0800 D Yes 800 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
11 R480632209 Cylinder pneumatic ISO6431 T 160 M 1000 D Yes 1000 160 40 Yes 11650 11650 M36x2 G3/4 Magnetic Double
12 R480627395 Cylinder pneumatic ISO6431 T 200 M 0125 D Yes 125 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
13 R480627396 Cylinder pneumatic ISO6431 T 200 M 0160 D Yes 160 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
14 R480627397 Cylinder pneumatic ISO6431 T 200 M 0200 D Yes 200 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
15 R480627398 Cylinder pneumatic ISO6431 T 200 M 0250 D Yes 250 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
16 R480627399 Cylinder pneumatic ISO6431 T 200 M 0320 D Yes 320 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
17 R480627400 Cylinder pneumatic ISO6431 T 200 M 0400 D Yes 400 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
18 R480627401 Cylinder pneumatic ISO6431 T 200 M 0500 D Yes 500 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
19 R480633675 Cylinder pneumatic ISO6431 T 200 M 0630 D Yes 630 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
20 R480633676 Cylinder pneumatic ISO6431 T 200 M 0800 D Yes 800 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
21 R480633677 Cylinder pneumatic ISO6431 T 200 M 1000 D Yes 1000 200 40 Yes 18640 18640 M36x2 G3/4 Magnetic Double
Part Number
Description
Cushioning
Stroke (mm)
Piston Diameter (mm)
Rod Diameter (mm)
Double Effect
Input Effort at 6 bar (N)
Output Effort at 6 bar (N)
Rod Thread
Connection
Detection Type
Rod Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS