Cylinder pneumatic ISO6431 T, double rod - TRB Series

Manufacturer AVENTICS
Description Cylinder pneumatic ISO6431 T 032 M 0080 D 113
Part Number R 480 040 812
Product selection
CAD Selector Part Number Description Cushioning Stroke (mm) Piston Diameter (mm) Rod Diameter (mm) Input Effort at 6 bar (N) Output Effort at 6 bar (N) Rod Thread Trunnion Position (XV) (mm) Connection Detection Type
1 R 480 040 812 Cylinder pneumatic ISO6431 T 032 M 0080 D 113 Yes 80 32 12 435 435 M10 X 125 113 G1/8 Magnetic
2 R 480 040 813 Cylinder pneumatic ISO6431 T 032 M 0100 D 123 Yes 100 32 12 435 435 M10 X 125 123 G1/8 Magnetic
3 R 480 040 814 Cylinder pneumatic ISO6431 T 032 M 0125 D 135 Yes 125 32 12 435 435 M10 X 125 135 G1/8 Magnetic
4 R 480 040 815 Cylinder pneumatic ISO6431 T 032 M 0160 D 153 Yes 160 32 12 435 435 M10 X 125 153 G1/8 Magnetic
5 R 480 040 816 Cylinder pneumatic ISO6431 T 032 M 0200 D 173 Yes 200 32 12 435 435 M10 X 125 173 G1/8 Magnetic
6 R 480 040 818 Cylinder pneumatic ISO6431 T 032 M 0250 D 198 Yes 250 32 12 435 435 M10 X 125 198 G1/8 Magnetic
7 R 480 040 819 Cylinder pneumatic ISO6431 T 032 M 0320 D 233 Yes 320 32 12 435 435 M10 X 125 233 G1/8 Magnetic
8 R 480 040 820 Cylinder pneumatic ISO6431 T 032 M 0400 D 273 Yes 400 32 12 435 435 M10 X 125 273 G1/8 Magnetic
9 R 480 040 821 Cylinder pneumatic ISO6431 T 032 M 0500 D 323 Yes 500 32 12 435 435 M10 X 125 323 G1/8 Magnetic
10 R 480 040 822 Cylinder pneumatic ISO6431 T 040 M 0080 D 122 Yes 80 40 16 660 660 M12 X 125 122 G1/4 Magnetic
11 R 480 040 823 Cylinder pneumatic ISO6431 T 040 M 0100 D 132 Yes 100 40 16 660 660 M12 X 125 132 G1/4 Magnetic
12 R 480 040 824 Cylinder pneumatic ISO6431 T 040 M 0125 D 145 Yes 125 40 16 660 660 M12 X 125 145 G1/4 Magnetic
13 R 480 040 825 Cylinder pneumatic ISO6431 T 040 M 0160 D 162 Yes 160 40 16 660 660 M12 X 125 162 G1/4 Magnetic
14 R 480 040 826 Cylinder pneumatic ISO6431 T 040 M 0200 D 182 Yes 200 40 16 660 660 M12 X 125 182 G1/4 Magnetic
15 R 480 040 827 Cylinder pneumatic ISO6431 T 040 M 0250 D 207 Yes 250 40 16 660 660 M12 X 125 207 G1/4 Magnetic
16 R 480 040 828 Cylinder pneumatic ISO6431 T 040 M 0320 D 242 Yes 320 40 16 660 660 M12 X 125 242 G1/4 Magnetic
17 R 480 040 829 Cylinder pneumatic ISO6431 T 040 M 0400 D 282 Yes 400 40 16 660 660 M12 X 125 282 G1/4 Magnetic
18 R 480 040 830 Cylinder pneumatic ISO6431 T 040 M 0500 D 332 Yes 500 40 16 660 660 M12 X 125 332 G1/4 Magnetic
19 R 480 040 831 Cylinder pneumatic ISO6431 T 050 M 0080 D 130 Yes 80 50 20 1035 1035 M16 X 150 130 G1/4 Magnetic
20 R 480 040 832 Cylinder pneumatic ISO6431 T 050 M 0100 D 140 Yes 100 50 20 1035 1035 M16 X 150 140 G1/4 Magnetic
21 R 480 040 833 Cylinder pneumatic ISO6431 T 050 M 0125 D 152 Yes 125 50 20 1035 1035 M16 X 150 152 G1/4 Magnetic
22 R 480 040 834 Cylinder pneumatic ISO6431 T 050 M 0160 D 170 Yes 160 50 20 1035 1035 M16 X 150 170 G1/4 Magnetic
23 R 480 040 835 Cylinder pneumatic ISO6431 T 050 M 0200 D 190 Yes 200 50 20 1035 1035 M16 X 150 190 G1/4 Magnetic
24 R 480 040 836 Cylinder pneumatic ISO6431 T 050 M 0250 D 215 Yes 250 50 20 1035 1035 M16 X 150 215 G1/4 Magnetic
25 R 480 040 837 Cylinder pneumatic ISO6431 T 050 M 0320 D 250 Yes 320 50 20 1035 1035 M16 X 150 250 G1/4 Magnetic
26 R 480 040 838 Cylinder pneumatic ISO6431 T 050 M 0400 D 290 Yes 400 50 20 1035 1035 M16 X 150 290 G1/4 Magnetic
27 R 480 040 839 Cylinder pneumatic ISO6431 T 050 M 0500 D 340 Yes 500 50 20 1035 1035 M16 X 150 340 G1/4 Magnetic
28 R 480 040 840 Cylinder pneumatic ISO6431 T 050 M 0630 D 405 Yes 630 50 20 1035 1035 M16 X 150 405 G1/4 Magnetic
29 R 480 040 841 Cylinder pneumatic ISO6431 T 063 M 0080 D 137 Yes 80 63 20 1765 1765 M16 X 150 137 G3/8 Magnetic
30 R 480 040 842 Cylinder pneumatic ISO6431 T 063 M 0100 D 147 Yes 100 63 20 1765 1765 M16 X 150 147 G3/8 Magnetic
31 R 480 040 843 Cylinder pneumatic ISO6431 T 063 M 0125 D 160 Yes 125 63 20 1765 1765 M16 X 150 160 G3/8 Magnetic
32 R 480 040 844 Cylinder pneumatic ISO6431 T 063 M 0160 D 177 Yes 160 63 20 1765 1765 M16 X 150 177 G3/8 Magnetic
33 R 480 040 845 Cylinder pneumatic ISO6431 T 063 M 0200 D 197 Yes 200 63 20 1765 1765 M16 X 150 197 G3/8 Magnetic
34 R 480 040 846 Cylinder pneumatic ISO6431 T 063 M 0250 D 222 Yes 250 63 20 1765 1765 M16 X 150 222 G3/8 Magnetic
35 R 480 040 847 Cylinder pneumatic ISO6431 T 063 M 0320 D 257 Yes 320 63 20 1765 1765 M16 X 150 257 G3/8 Magnetic
36 R 480 040 848 Cylinder pneumatic ISO6431 T 063 M 0400 D 297 Yes 400 63 20 1765 1765 M16 X 150 297 G3/8 Magnetic
37 R 480 040 849 Cylinder pneumatic ISO6431 T 063 M 0500 D 347 Yes 500 63 20 1765 1765 M16 X 150 347 G3/8 Magnetic
38 R 480 040 850 Cylinder pneumatic ISO6431 T 063 M 0630 D 412 Yes 630 63 20 1765 1765 M16 X 150 412 G3/8 Magnetic
39 R 480 040 852 Cylinder pneumatic ISO6431 T 080 M 0080 D 150 Yes 80 80 25 2855 2855 M20 X 150 150 G3/8 Magnetic
40 R 480 040 853 Cylinder pneumatic ISO6431 T 080 M 0100 D 160 Yes 100 80 25 2855 2855 M20 X 150 160 G3/8 Magnetic
41 R 480 040 854 Cylinder pneumatic ISO6431 T 080 M 0125 D 172 Yes 125 80 25 2855 2855 M20 X 150 172 G3/8 Magnetic
42 R 480 040 855 Cylinder pneumatic ISO6431 T 080 M 0160 D 190 Yes 160 80 25 2855 2855 M20 X 150 190 G3/8 Magnetic
43 R 480 040 856 Cylinder pneumatic ISO6431 T 080 M 0200 D 210 Yes 200 80 25 2855 2855 M20 X 150 210 G3/8 Magnetic
44 R 480 040 857 Cylinder pneumatic ISO6431 T 080 M 0250 D 235 Yes 250 80 25 2855 2855 M20 X 150 235 G3/8 Magnetic
45 R 480 040 858 Cylinder pneumatic ISO6431 T 080 M 0320 D 270 Yes 320 80 25 2855 2855 M20 X 150 270 G3/8 Magnetic
46 R 480 040 859 Cylinder pneumatic ISO6431 T 080 M 0400 D 310 Yes 400 80 25 2855 2855 M20 X 150 310 G3/8 Magnetic
47 R 480 040 860 Cylinder pneumatic ISO6431 T 080 M 0500 D 360 Yes 500 80 25 2855 2855 M20 X 150 360 G3/8 Magnetic
48 R 480 040 861 Cylinder pneumatic ISO6431 T 080 M 0630 D 425 Yes 630 80 25 2855 2855 M20 X 150 425 G3/8 Magnetic
49 R 480 040 863 Cylinder pneumatic ISO6431 T 100 M 0080 D 160 Yes 80 100 25 4635 4635 M20 X 150 160 G1/2 Magnetic
50 R 480 040 864 Cylinder pneumatic ISO6431 T 100 M 0100 D 170 Yes 100 100 25 4635 4635 M20 X 150 170 G1/2 Magnetic
51 R 480 040 865 Cylinder pneumatic ISO6431 T 100 M 0125 D 182 Yes 125 100 25 4635 4635 M20 X 150 182 G1/2 Magnetic
52 R 480 040 866 Cylinder pneumatic ISO6431 T 100 M 0160 D 200 Yes 160 100 25 4635 4635 M20 X 150 200 G1/2 Magnetic
53 R 480 040 867 Cylinder pneumatic ISO6431 T 100 M 0200 D 220 Yes 200 100 25 4635 4635 M20 X 150 220 G1/2 Magnetic
54 R 480 040 868 Cylinder pneumatic ISO6431 T 100 M 0250 D 245 Yes 250 100 25 4635 4635 M20 X 150 245 G1/2 Magnetic
55 R 480 040 869 Cylinder pneumatic ISO6431 T 100 M 0320 D 280 Yes 320 100 25 4635 4635 M20 X 150 280 G1/2 Magnetic
56 0 822 345 512 Cylinder pneumatic ISO6431 T 100 M 0400 D 320 Yes 400 100 25 4635 4635 M20 X 150 320 G1/2 Magnetic
57 R 480 040 871 Cylinder pneumatic ISO6431 T 100 M 0500 D 370 Yes 500 100 25 4635 4635 M20 X 150 370 G1/2 Magnetic
58 R 480 040 872 Cylinder pneumatic ISO6431 T 100 M 0630 D 435 Yes 630 100 25 4635 4635 M20 X 150 435 G1/2 Magnetic
59 R 480 045 789 Cylinder pneumatic ISO6431 T 100 M 0800 D 520 Yes 800 100 25 4635 4635 M20 X 150 520 G1/2 Magnetic
60 R 480 040 873 Cylinder pneumatic ISO6431 T 100 M 1000 D 620 Yes 1000 100 25 4635 4635 M20 X 150 620 G1/2 Magnetic
61 7 472 412 399 Cylinder pneumatic ISO6431 T 125 M 0080 D 185 Yes 80 125 32 7220 7220 M27 X 2 185 G1/2 Magnetic
62 7 472 412 401 Cylinder pneumatic ISO6431 T 125 M 0100 D 195 Yes 100 125 32 7220 7220 M27 X 2 195 G1/2 Magnetic
63 R 480 625 446 Cylinder pneumatic ISO6431 T 125 M 0125 D 207 Yes 125 125 32 7220 7220 M27 X 2 207 G1/2 Magnetic
64 7 472 412 403 Cylinder pneumatic ISO6431 T 125 M 0160 D 225 Yes 160 125 32 7220 7220 M27 X 2 225 G1/2 Magnetic
65 7 472 412 404 Cylinder pneumatic ISO6431 T 125 M 0200 D 245 Yes 200 125 32 7220 7220 M27 X 2 245 G1/2 Magnetic
66 7 472 412 405 Cylinder pneumatic ISO6431 T 125 M 0250 D 270 Yes 250 125 32 7220 7220 M27 X 2 270 G1/2 Magnetic
67 7 472 412 406 Cylinder pneumatic ISO6431 T 125 M 0320 D 305 Yes 320 125 32 7220 7220 M27 X 2 305 G1/2 Magnetic
68 7 472 412 407 Cylinder pneumatic ISO6431 T 125 M 0400 D 345 Yes 40 125 32 7220 7220 M27 X 2 345 G1/2 Magnetic
69 7 471 412 408 Cylinder pneumatic ISO6431 T 125 M 0500 D 395 Yes 500 125 32 7220 7220 M27 X 2 395 G1/2 Magnetic
70 7 472 412 409 Cylinder pneumatic ISO6431 T 125 M 0630 D 460 Yes 630 125 32 7220 7220 M27 X 2 460 G1/2 Magnetic
71 7 472 412 410 Cylinder pneumatic ISO6431 T 125 M 0800 D 545 Yes 800 125 32 7220 7220 M27 X 2 545 G1/2 Magnetic
72 7 472 412 411 Cylinder pneumatic ISO6431 T 125 M 1000 D 645 Yes 1000 125 32 7220 7220 M27 X 2 645 G1/2 Magnetic
No CAD available 73 7 472 412 414 Cylinder pneumatic ISO6431 T 160 M 0100 D 220 Yes 100 160 40 11650 11650 M36 X 2 220 G3/4 Magnetic
Part Number
Description
Cushioning
Stroke (mm)
Piston Diameter (mm)
Rod Diameter (mm)
Input Effort at 6 bar (N)
Output Effort at 6 bar (N)
Rod Thread
Trunnion Position (XV) (mm)
Connection
Detection Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS