COMPACT SERIES KPZ DOUBLE ACTING CYLINDER "" Ø 50MM STROKE 50MM MAGNETIC DETECTION.

Manufacturer AVENTICS
Description COMPACT SERIES KPZ DOUBLE ACTING CYLINDER "" Ø 50MM STROKE 50MM MAGNETIC DETECTION.
Part Number 0822395207
Product selection
Selector Part Number Description Cushioning Stroke (mm) Piston Diameter (mm) Rod Diameter (mm) Double Effect Input Effort at 6 bar (N) Output Effort at 6 bar (N) Rod Thread Connection Detection Type
1 0822395207 COMPACT SERIES KPZ DOUBLE ACTING CYLINDER "" Ø 50MM STROKE 50MM MAGNETIC DETECTION. No 50 50 16 No 422 364 M8 G1/8 Magnetic
Part Number
Description
Cushioning
Stroke (mm)
Piston Diameter (mm)
Rod Diameter (mm)
Double Effect
Input Effort at 6 bar (N)
Output Effort at 6 bar (N)
Rod Thread
Connection
Detection Type
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS