5. 2 way valve HF03, change-over valve

Manufacturer AVENTICS
Description 5. 2 way valve HF03, change-over valve with air-actuated return manual override turn and detent
Part Number 0 820 055 051
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Max Pressure (bar) Power Supply Voltage (Vac)
1 0 820 055 051 5. 2 way valve HF03, change-over valve with air-actuated return manual override turn and detent 700 5 2 10 24
2 0 820 055 502 5. 2 way valve HF03, change-over valve with equal piston surfaces, manual override turn 700 5 2 10 24
3 0 820 055 001 5. 2 way valve HF03, change-over valve with air return manual override turn and detent 700 5 2 10 24
4 0 820 055 601 5. 3 dcv HF03,centre position closed, manual override turn and detent 700 5 3 10 24
5 0 820 055 101 3. 2 dcv unit HF03, normally closed 2x manual override turn and detent 700 3 2 10 24
6 0 820 055 201 3. 2 dcv unit HF03, normally opened 2x manual override turn and detent 700 3 2 10 24
7 0 820 055 301 3. 2 dcv unit HF03, normally closed 1x opened 1x manual override turn and detent 700 3 2 10 24
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Max Pressure (bar)
Power Supply Voltage (Vac)
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS