5. 2 way valve HF02, change-over valve

Manufacturer AVENTICS
Description 5. 2 way valve HF02, change-over valve with air-actuated return manual override turn and detent
Part Number 0 820 056 051
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Max Pressure (bar) Power Supply Voltage (Vac)
1 0 820 056 051 5. 2 way valve HF02, change-over valve with air-actuated return manual override turn and detent 1400 5 2 10 24
2 0 820 056 502 5. 2 way valve HF02, change-over valve with equal piston surfaces, manual override turn 1400 5 2 10 24
3 0 820 056 001 5. 2 way valve HF02, change-over valve with air return manual override turn and detent 1400 5 2 10 24
4 0 820 056 601 5. 3 dcv HF02,centre position closed manual override turn and detent 1400 5 3 10 24
5 0 820 056 101 3. 2 dcv unit HF02, normally closed 2x manual override turn and detent 1400 3 2 10 24
6 0 820 056 201 3. 2 dcv unit HF02, normally opened 2x manual override turn and detent 1400 3 2 10 24
7 0 820 056 301 3. 2 dcv unit HF02, normally closed 1x opened 1x manual override turn and detent 1400 3 2 10 24
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Max Pressure (bar)
Power Supply Voltage (Vac)
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS