1

AP014, Electronic pressure switch programmable G 1/4 female - 2 outputs normally

Manufacturer autosen GmbH
Description AP014, Electronic pressure switch programmable G 1/4 female - 2 outputs normally
Part Number AP014
Product selection
Selector Linearity error *) Repeatability **) Long-term stability ***) Min. Switching output response time Adjustable delay time dS, dr Integrated watchdog Part Number Description Electrical design Operating voltage Current rating Protection class Wiring Notes Weight MTTF Protection rating Ambient temperature Housing materials Legende 1 Pressure resistance Tightening torque Process connection Medium temperature Application Pressure Equipment Directive Current consumption Output function Voltage drop Short-circuit protection Reverse polarity protection Overload protection Switching frequency Type of transmission IO-Link revision SDCI standard Profiles SIO mode EMC Shock resistance Switching status Legende 2 IO-Link-Device ID Legende 3 Sending Vibrationsfestigkeit Materials wetted parts Set point, SP Reset point, rP in steps of Hysteresis Switch point accuracy Power-on delay time Programming options Storage temperature Measured values Legende 4 Required master port class Analogue process data Binary process data Min. Process cycle time Display unit UL Approval no. Min. bursting pressure Insulation resistance Measuring range Switching cycles min.
1 < ± 0.25 (BFSL) lt; ± 0.5 (LS) < ± 0.1 < ± 0.05 < 3 ms 0...50 s yes AP014 AP014, Electronic pressure switch programmable G 1/4 female - 2 outputs normally DC PNP/NPN 18...30 V DC ¹) 150 mA; 200 mA (...60 °C); 250 mA (...40 °C) III M12 connection; Gold-plated contacts ¹) according to EN50178, SELV, PELV *) BFSL = Best Fit Stra 0.23 kg 201.44 years IP 65 / IP 67 -25...80°C 1.4542; 1.4404; PBT+PC-GF 30; PBT-GF 20; PC 1: 4-stellige alphanumerische Anzeige / Wechselanzeige (rot 500 bar / 7250 psi / 50 MPa 25...35 Nm (recommended tightening torque²) G ¼ female -25...80°C Type of pressure: Relative pressure liquids and gases of th Article 3, paragraph (3) - sound engineering practice < 35 mA 2 x NO / NC programmable < 2.5 V Pulsed yes yes COM2 (38.4 kbaud) 1,1 IEC 61131-9 Smart sensor: Process Data Variable; Device Identification, yes DIN EN 61000-6-2, DIN EN 61000-6-3 DIN EN 60068-2-27 50 g (11 ms) 2 x LED yellow 2: LEDs (Anzeigeeinheit / Schaltzustand) 400 d / 00 01 90 h 3: Programmiertaste 2 outputs OUT1 = switching outputs OUT2 = switching output DIN EN 60068-2-6 20 g (10...2000 Hz) 14542 2...250 bar / 40...3620 psi / 0.2...25.0 MPa 1...249 bar / 20...3600 psi / 0.1...24.9 MPa 1 bar / 20 psi / 0.1 MPa < ± 0.25 < ± 0.5 0.3 s Hysteresis / window; NO / NC; Switch-on /switch-off delay; -40...100°C 4-digit alphanumeric display / alternating indication (red 4: Gehäuseoberteil 345° drehbar A 1 2 2.3 ms 3 x LED green (bar, psi, MPa) J003 1100 bar / 15950 psi / 110 MPa 100 M ohms (500 V DC) 0...250 bar / 0...3625 psi / 0...25 MPa 100 million
Linearity error *)
Repeatability **)
Long-term stability ***)
Min. Switching output response time
Adjustable delay time dS, dr
Integrated watchdog
Part Number
Description
Electrical design
Operating voltage
Current rating
Protection class
Wiring
Notes
Weight
MTTF
Protection rating
Ambient temperature
Housing materials
Legende 1
Pressure resistance
Tightening torque
Process connection
Medium temperature
Application
Pressure Equipment Directive
Current consumption
Output function
Voltage drop
Short-circuit protection
Reverse polarity protection
Overload protection
Switching frequency
Type of transmission
IO-Link revision
SDCI standard
Profiles
SIO mode
EMC
Shock resistance
Switching status
Legende 2
IO-Link-Device ID
Legende 3
Sending
Vibrationsfestigkeit
Materials wetted parts
Set point, SP
Reset point, rP
in steps of
Hysteresis
Switch point accuracy
Power-on delay time
Programming options
Storage temperature
Measured values
Legende 4
Required master port class
Analogue process data
Binary process data
Min. Process cycle time
Display unit
UL Approval no.
Min. bursting pressure
Insulation resistance
Measuring range
Switching cycles min.
Contact the supplier
autosen GmbH INDUSTRIAL SENSORS
autosen GmbH