1

AA504, Passive splitter 8x M12 DC PNP 10 m PUR cable

Manufacturer autosen GmbH
Description AA504, Passive splitter 8x M12 DC PNP 10 m PUR cable
Part Number AA504
Product selection
Selector Part Number Description Electrical design Operating voltage Protection class Design Coupling nut tightening torque Wiring Jacket colour Notes Weight Protection rating Switching status indication Max. load current total Max. load current per location Ambient temperature Housing materials Suitability for drag chains bending radius for flexible use: Suitability for drag chains bending cycles Operation indication Accessories (supplied) Locations
1 AA504 AA504, Passive splitter 8x M12 DC PNP 10 m PUR cable DC PNP 10...30 V DC; "supply class 2" according to cULus II 8-way 0,8...1,5 Nm PUR cable / 10 m; 16 x 0.34 mm² (63 x Ø 0.1 mm) + 3 x 1.0 mm² (127 x Ø 0.1 mm); Ø 9.7 mm; Free from halogen black Note the maximum value of the counterpart! 1,682 kg IP 67 / IP 68 16 x yellow LED 12 A 4 A -25...80°C PA min. 10 x cable diameter > 2 Mio. Green LED 2 protective caps; 8 labels M12
Part Number
Description
Electrical design
Operating voltage
Protection class
Design
Coupling nut tightening torque
Wiring
Jacket colour
Notes
Weight
Protection rating
Switching status indication
Max. load current total
Max. load current per location
Ambient temperature
Housing materials
Suitability for drag chains bending radius for flexible use:
Suitability for drag chains bending cycles
Operation indication
Accessories (supplied)
Locations
Documentation
Contact the supplier
autosen GmbH INDUSTRIAL SENSORS
autosen GmbH