1

AA026 - Sensor cable 5m PVC M12 4-pole 5 m PVC cable - angled - M12 socket - 4 p

Manufacturer autosen GmbH
Description AA026 - Sensor cable 5m PVC M12 4-pole 5 m PVC cable - angled - M12 socket - 4 p
Part Number AA026
Product selection
Selector Part Number Description Electrical design Operating voltage Current rating Protection class Design Material body Material coupling nut Coupling nut tightening torque LED output status indication LED operation Weight MTTF
1 AA026 AA026 - Sensor cable 5m PVC M12 4-pole 5 m PVC cable - angled - M12 socket - 4 p DC PNP 10...36 V DC 0,16666666667 II Angled Housing: PVC black transparent, seal: EPDM High-grade stainless steel (316L/1.4404) 0.6 ... 1.5 Nm 2 x yellow LED Green LED 0.192 kg 20027 years
Part Number
Description
Electrical design
Operating voltage
Current rating
Protection class
Design
Material body
Material coupling nut
Coupling nut tightening torque
LED output status indication
LED operation
Weight
MTTF
Documentation
Contact the supplier
autosen GmbH INDUSTRIAL SENSORS
autosen GmbH