1

AA018 - Sensor cable 10m PUR M12 4-pole 10 m PUR cable - angled - M12 socket - 4

Manufacturer autosen GmbH
Description AA018 - Sensor cable 10m PUR M12 4-pole 10 m PUR cable - angled - M12 socket - 4
Part Number AA018
Product selection
Selector Part Number Description Electrical design Operating voltage Current rating Protection class Design Material body Material coupling nut Coupling nut tightening torque Bending radius for flexible use Travel speed Bending cycles Torsional strain LED output status indication LED operation Weight MTTF
1 AA018 AA018 - Sensor cable 10m PUR M12 4-pole 10 m PUR cable - angled - M12 socket - 4 DC PNP 10 ... 36 V DC 0,16666666667 II Angled Housing: TPU black transparent, seal: Viton Brass, nickel-plated 0.6 ... 1.5 Nm min. 10 x cable diameter max. 3.3 m/s at 5 m horizontal travel length and max. accel 5 million ± 180 °/m 2 x yellow LED Green LED 0.336 kg 20027 years
Part Number
Description
Electrical design
Operating voltage
Current rating
Protection class
Design
Material body
Material coupling nut
Coupling nut tightening torque
Bending radius for flexible use
Travel speed
Bending cycles
Torsional strain
LED output status indication
LED operation
Weight
MTTF
Documentation
Contact the supplier
autosen GmbH INDUSTRIAL SENSORS
autosen GmbH