1

AA001 - Sensor cable 2m PUR M8 3-pole 2 m PUR cable - straight - M8 socket - 3 p

Manufacturer autosen GmbH
Description AA001 - Sensor cable 2m PUR M8 3-pole 2 m PUR cable - straight - M8 socket - 3 p
Part Number AA001
Product selection
Selector Part Number Description Electrical design Operating voltage Current rating Protection class Temperature range Design Material body Material coupling nut Coupling nut tightening torque Wiring Jacket colour Bending radius for flexible use Travel speed Bending cycles Torsional strain
1 AA001 AA001 - Sensor cable 2m PUR M8 3-pole 2 m PUR cable - straight - M8 socket - 3 p AC/DC 50 V AC / 60 V DC 3A III -25 ... 90 °C cRUus: max. 50 °C straight Housing: TPU orange seal: Viton Brass; Nickel-plated 0.3 ... 0.5 Nm PUR cable, 3 x 0.25 mm² (32 x Ø 0.1 mm), Ø 3.7 mm, halogen black min. 10 x cable diameter max. 3.3 m/s at 5 m horizontal travel length and max. accel 5 million ± 180 °/m
Part Number
Description
Electrical design
Operating voltage
Current rating
Protection class
Temperature range
Design
Material body
Material coupling nut
Coupling nut tightening torque
Wiring
Jacket colour
Bending radius for flexible use
Travel speed
Bending cycles
Torsional strain
Documentation
Contact the supplier
autosen GmbH INDUSTRIAL SENSORS
autosen GmbH