AutomationDirect - Free CAD models - ZIPport field wireable connector, 7/8in - 16 UN2 thread barrel 6-pin male axial, accepts cable diameter size 8-17mm, 20 - 16 AWG, screw terminal connection, North American color code, IP67. - TraceParts
AutomationDirect
By AutomationDirect

ZIPport field wireable connector, 7/8in - 16 UN2 thread barrel 6-pin male axial, accepts cable diameter size 8-17mm, 20 - 16 AWG, screw terminal connection, North American color code, IP67.

Description ZIPport field wireable connector, 7/8in - 16 UN2 thread barrel 6-pin male axial, accepts cable diameter size 8-17mm, 20 - 16 AWG, screw terminal connection, North American color code, IP67.
Distributor Part Number ZP-S1-6MPM-FWX
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/ZP-S1-6MPM-FWX
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 ZP-S1-6MPM-FWX ZIPport field wireable connector, 7/8in - 16 UN2 thread barrel 6-pin male axial, accepts cable diameter size 8-17mm, 20 - 16 AWG, screw terminal connection, North American color code, IP67.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map